Select Your Country

Go to global website

UDC-18GM50-400-3E0-Y204251 Double Sheet Sensor

Key Benefits at a Glance

  • Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers
  • Short version
  • No teach-in required
  • Function indicators visible from all directions
  • Insensitive to printing, colors, and shining surfaces
  • Material weight from 10 g/m2 up to over 2000 g/m2
  • Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils
  • Very short response time
  • Programmable

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • JA
  • ZH

Technical data of UDC-18GM50-400-3E0-Y204251

Sensing range20 ... 60 mm , optimal distance: 45 mm
Transducer frequency395 kHz
LED greenindication: single sheet detected
LED yellowindication: no sheet detected (Air)
LED redindication: double sheet detected
Operating voltageUB18 ... 30 V DC , ripple 10 %SS
No-load supply currentI0< 50 mA
Time delay before availabilitytv< 500 ms
Input typeFunction input
0-level: -UB ... -UB + 1V
1-level: +UB - 1 V ... +UB
Pulse length≥ 100 ms
Impedance≥ 4 kΩ
Output type3 switch outputs NPN, NO
Rated operating currentIe3 x 100 mA , short-circuit/overload protected
Voltage dropUd≤ 3 V
Switch-on delaytonapprox. 1.5 ms
Switch-off delaytoffapprox. 1.5 ms
Pulse extensionmin. 120 ms programmable
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable PVC , 2 m
Core cross section0.14 mm2
Degree of protectionIP67
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass135 g
Dimensions
Length50 mm
Diameter18 mm
Supplementary informationSwitch settings of the external programming adapter:
"output load": pull-up
"output logic": inv

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.