Select Your Country

Go to global website

GL3-L/153 Photoelectric Slot Sensor

Miniature photoelectric slot sensor for the detection of small parts, L-shaped housing design, 3.15 mm slot width, infrared light, NPN outputs, fixed cable

Key Benefits at a Glance

  • Miniature design
  • Optimized for the detection of small parts
  • High switching frequency
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of GL3-L/153

Light sourceIRED , 940 nm
Light typeIRED
Slot width3.15 mm
Slot depth3.15 mm
Ambient light limit1000 Lux
MTTFd44332 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operating voltageUB5 ... 30 V DC
Ripple10 %
Emitter
Light type940 nm IR light
Forward voltageVF< 1.6 V
Peak forward voltageVFM30 V
Forward currentIF50 mA
Reverse voltageVR5 V
Reverse currentIR≤ 10 µA
Power dissipation75 mW
Receiver
Output typeNPN
C-E breakdown voltageVCEO30 V
E-C breakdown voltageVECO5 V
Collector dark currentICEO< 1 µA
Collector DC currentIC20 mA
Power dissipationPD75 mW
Signal output1 NPN , photo transistor
Switching voltagemax. 30 V DC
Switching current20 mA
Response time25 µs
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Core cross section4 x 0.08 mm2
Degree of protectionIP30
Connection610 mm, PVC cable ,
Individual colored wires
Material
HousingPC
Mass7 g
Dimensions
Height15.9 mm
Width6.35 mm
Depth18.4 mm