Select Your Country

Go to global website

VAZ-2FK-CL2 Fixing Clip

Mounting clip for AS-Interface flat cable

Key Benefits at a Glance

  • Large mounting base for high binding strength
  • Convenient releasable latch
  • For 1 or 2 AS-Interface flat cables
  • Mount with adhesive, screws or both
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2FK-CL2

Tension loadingmax. 227 g
MaterialNylon 6.6
InstallationMounting on smooth, grease-free, clean, dry surfaces.
Massapprox. 386 g
Dimensions
Height12 mm
Width25.4 mm
Length76.5 mm
MountingAdhesive or screw mounting
Attached with cheese-head screws and optional spring washer.