Select Your Country

Go to global website

IPC03-20CT RFID Tag

Data carrier

Key Benefits at a Glance

  • Battery-free data carrier
  • 928 bits memory available
  • 32 bit fixcode
  • Readable and writable from both sides
  • Degree of protection IP67 / IP68 / IP69K
  • Potted housing

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC03-20CT

Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeEM4450 Titan (EM Microelectronic)
EEPROM928 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years at 55 °C (131 °F)
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP68 / IP69K
Material
HousingNylotron
Encapsulation compoundEpoxy
Installation
On metalyes
In airyes
Mass31 g
Dimensions
Height15.4 mm
Width33 mm
Length50.8 mm
Construction typeRectangular type