Select Your Country

Go to global website

PROSCAN-T/32/76a Active Infrared Scanner

Multi-beam sensor with self-programming function for monitoring large areas with e1 approval

Key Benefits at a Glance

  • Version with E1 approval
  • Fan-shaped detection field with up to 12 beams
  • Adjustable detection fields for different door widths
  • Automatic drift compensation
  • Version with test input

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of PROSCAN-T/32/76a

Detection fieldtotal field: 2300 mm x 80 mm
left/right field: 1150 mm x 80 mm
center field: 1000 mm x 80 mm || (installation height: 2 m)
Light source12 x IRED
Light typemodulated infrared light
Teach-in timeapprox. 4 s
Open time3 s / 10 s, programmable
MTTFd630 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Function indicatorLED red: on for object detection, flashes during teaching phase
Control elementsProgrammble switch for switching type, open time, detection field
Factory settingtotal detection field 12 beams
Operating voltageUB12 ... 36 V DC
Ripple10 %
No-load supply currentI0100 mA
Test inputemitter deactivation with +Ub
Switching typeOutput active / inactive programmable
Signal output1 PNP, short-circuit protected, reverse polarity protected, open collector
Switching voltage38 V DC
Switching current200 mA
Response time< 50 ms
De-energized delaytoff200 ms
Standard conformity
Product standardEN 60947-5-2
StandardsEN 50155 Chapter 12.2.3 / 12.2.5 / 12.2.7 / 12.2.8 / 12.2.11 / 12.2.14
Details see test report
FlammabilityFlame retardant in accordance with UN/ECE-R118 or ISO 14572
UN/ECE Regulation No. 10 (E1)Type-approval number: 046982
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mounting height1000 ... 2500 mm
Degree of protectionIP52
ConnectionFixed cable 3 m, halogen-free, with ferrite core
Material
HousingPC/ABS
Optical facePMMA
Massapprox. 100 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm