Select Your Country

Go to global website

UPR-I Insulation SpacerPower Rail® Accessory

Insulation spacer for Universal Power Rail UPR-**-*

Key Benefits at a Glance

  • Electrical insulation of segmented Power Rail inserts
  • Suitable for Power Rail UPR-**-*
  • Suitable for profile rail K-DUCT
  • Packaging unit: 10 pieces
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UPR-I

Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
MaterialPolycarbonate
Massapprox. 20 g
Dimensions4 x 57 x 60 mm (0.16 x 2.24 x 2.36 inch)
Height60 mm
Width57 mm
Length4 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Packing unit10 pieces