Select Your Country

Go to global website

IPH-FP7V4A RFID Read/Write DeviceIDENTControl

LF RFID read/write device

Key Benefits at a Glance

  • Dual-LED for function display
  • Stainless steel housing
  • Resistant against cleaning material
  • Connection via terminal compartment
  • Degree of protection IP67 / IP68 / IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: Australia/New Zealand - RCM
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPH-FP7V4A

Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance0 ... 100 mm
Write distance0 ... 80 mm
Widthmax. 80 mm
Operating distancemaximum: 100 mm
UL File NumberE87056
MTBF350 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP69K
Connectionterminal compartment, ≤ 2.5 mm2 conductor csa
Material
HousingPBT
Basestainless steel V4A
Encapsulation compoundFermadur
Installation
Distance between two headsMultiplex on: ≥ 100 mm
Multiplex off: ≥ 550 mm
Massapprox. 700 g
Dimensions
Height43.5 mm
Width80 mm
Length105 mm