Select Your Country

Go to global website

BSM58 Absolute Rotary Encoder

Multiturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • 16 Bit multiturn
  • Output code: gray and binary
  • Transfer of position data with 4 AS-Interface slaves
  • Parameterization and addressing via AS-Interface
  • Recessed hollow shaft

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of BSM58

Detection typephotoelectric sampling
Device typeMultiturn absolute rotary encoder
Operating voltageUB29.5 ... 31.6 V DC
No-load supply currentI0max. starting current 155 mA , operating current max. 85 mA
Linearity± 1 LSB
Output codeprogrammable, Gray code, binary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeAS-Interface
Resolution
Overall resolutionSee table, max. 16 Bit
Transfer ratemax. 0.167 MBit/s
Standard conformityAS-Interface
Connectortype V1, M12, 4-pin
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 11 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Operating temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Materialhousing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Massapprox. 360 g
Rotational speedmax. 6000 min -1
Moment of inertia30 gcm2
Starting torque≤ 2 Ncm
Tightening torque, fastening screwsmax. 1.8 Nm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length68 mm
Diameter58 mm