Select Your Country

Go to global website

HiSHPSM/32/TB-02 HART Termination Board

Key Benefits at a Glance

  • 32-channel
  • 24 V DC supply
  • Interface for serial or parallel wiring options
  • 37-pin Sub-D connectors
  • Slot for HART Multiplexer

Show more

Product Compliance: Europe – CE
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiSHPSM/32/TB-02

Nominal voltage24 V DC
Fusing100 mA , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels
Number of channels32 unbalanced signal loops
Type/number2 x RS-485
Supplyyes
HART signal channels30 V DC
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: screw terminals
control side: screw terminals/Sub-D socket 2 x 37-pin
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 700 g
Dimensions300 x 127 x 186 mm (11.8 x 5 x 7.3 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height127 mm
Width300 mm
Depth186 mm
MountingDIN rail mounting
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.