Select Your Country

Go to global website

HiSHPTB/32/FOX2001C-02 HART Termination Board

Key Benefits at a Glance

  • IA 200 replacement FTA
  • Designed for FBMs 201, 204, 215 and 237
  • 25-pin Sub-D connectors, PCS wiring
  • Redundant power supply connections
  • Easy to add line impedance

Show more

Product Compliance: Europe – CE
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiSHPTB/32/FOX2001C-02

Rated voltageUr20 ... 30 V DC
Fusing315 mA , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels
Number of channels32 unbalanced signal loops
Supplyyes
HART signal channels30 V DC
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: 2 x 37-pin Sub-D socket
control side: 4 x 26-pin connectors
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions260 x 120 x 190 mm (10.2 x 4.7 x 7.5 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height120 mm
Width260 mm
Depth190 mm
MountingDIN rail mounting
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.