Select Your Country

Go to global website

F-KD-Ex2 Terminal Module

Key Benefits at a Glance

  • 2-channel
  • NAMUR sensor input
  • Reduces field wiring by 50%
  • Supports 2:1 technology
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of F-KD-Ex2

Terminal module for NAMUR sensors
Degree of protectionIEC 60529:2001
Degree of protectionIP20
Connectionspring terminals
Core cross section0.08 ... 2.5 mm2
Massapprox. 100 g
Dimensions6.5 x 90.5 x 68.5 mm (0.2 x 3.6 x 2.7 inch) (W x H x D)
Height90.5 mm
Width6.5 mm
Depth68.5 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificateDOC-0097 , see instruction manuals
Temperature classT6 T6 T4
VoltageUi≤ 16 V ≤ 16 V ≤ 16 V
CurrentIi≤ 14 mA ≤ 21 mA ≤ 52 mA
PowerPi≤ 35 mW ≤66 mW ≤ 169 mW
Ambient temperature72 °C 66 °C 80 °C
Internal capacitanceCi0 F
Internal inductanceLi 0 H
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.