Select Your Country

Go to global website

KCT2-6ST-V Pulse Counter Unit

Unit with digital display for use as totalizer, timer, or tachometer

Key Benefits at a Glance

  • Counter/Timer/Tachometer
  • Extremely bright, large LED indicator
  • 1 pre-select value with transistor output
  • PNP and NPN sensors can be connected
  • Adding/subtracting via 2 separate inputs
  • Degree of protection IP65 (front only)

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KCT2-6ST-V

Pre-selectionsingle
Data storage106 storage cycles or 10 years, EEPROM
Programmingkeypad-driven menu
Type7-segment LED display, red
Number of digits6
Display valuedigit height 14 mm
Pre-selectionactive at counter value ≤ 0
Key interlock-
Display interval-199999 ... 999999 with suppression of leading zeros
Decimal point0 to max 3 fractional digits
Scale factor0.0001 ... 99.9999
Resetmanually or external
Operating voltageUB90 ... 260 V AC
Power consumptionP0max. 6 VA
Counting frequency30 Hz / 20 kHz (max. 11 kHz when counting with phase discriminator)
Minimum pulse duration5 ms for reset input
Impedance10 kOhm
Voltagelow: 0 ... 4 V DC ; high: 12 ... 30 V DC
Counting methodadding or subtracting
Sensor supply24 V DC ± 15 % / 100 mA
Response time6 ms
OptocouplerNPN, open collector and open emitter
30 V / 15 mA
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity≤ 80 % (non-condensing)
Connection2-pin and 7-pin plug-in connection terminals, core cross section ≤ 1.5 mm2
Massapprox. 150 g
Dimensions96 mm x 48 mm x 90 mm
Mountinglatch fastener (dimension 48 mm x 100 mm)