Select Your Country

Go to global website

DTM-FC.AD* Diagnostic Manager SoftwareFieldConnex® Fieldbus

User-Interface for Advanced Diagnostics, Professional Edition

Key Benefits at a Glance

  • Software user interface for Advanced Diagnostic Modules
  • Simultaneous access to all ADMs of a plant
  • Embedded expert system gives pointed advice in clear text
  • Includes Commissioning Wizard, data historian, oscilloscope...
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Automatic setup of diagnostic system

Show more

FieldConnex® interface
PROFIBUS interface
Interface symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of DTM-FC.AD*

Hardware requirementsPC with 1 GHz processor and at least 512 MByte RAM
Operating systemsee release notes in the software package
LanguagesEnglish
Expert SystemBuilt-in expert system interprets behavior of each segment based on rules and gives pointed information in clear text. Precisely diagnosis causes and suggests remedies, which are easy to understand.
Physical Layer DiagnosticsBulk power health, segment voltage and current, unbalance, noise, signal level, signal polarity, jitter
Commissioning WizardGenerates reports on physical layer and communications data per device or segment. Automates repetitive tasks during commissioning.
Snapshot ExplorerUser interface to review the history of Physical Layer Measurement Reports stored.
History Data ExportExport of long-term history data to Excel and the file formats comma-separated (CSV) or binary for graphic analysis and diagram creation
Segment Focus ModeFast update of detailed measurements for a single segment
Integrated oscilloscopeDisplays fieldbus signals in waveform giving greatest detail. To aid troubleshooting activities, even seldom occuring events can be captured using the oscilloscope's many selectable trigger functions.
OPC Server InterfaceThe open OPC server interface can easily be adapted to any OPC client. It provides as a Data Access Server (Version 2.05) Summarized State information and basic diagnostic data such as the operating status of the diagnostic module and of the segments.
Remote diagnosticsFieldbus experts and maintenance contractors are enabled to review Physical Layer diagnostics from off-site.