Select Your Country

Go to global website

DK10-LAS-54/76/110/124 Print Mark Contrast Sensor

Print mark contrast sensor, 10 m detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, M12 plug

Key Benefits at a Glance

  • Coaxial optical system - no unusable area
  • Laser class 2, eyesafe
  • Adjustable sensitivity
  • 30 µs response time, suitable for extremely rapid scanning processes
  • Sensing range up to 10 m
  • Laser-retroreflective sensor

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of DK10-LAS-54/76/110/124

Effective detection range0 ... 10 m
Reflector distance0 ... 10 m
Threshold detection range12 m
Reference targetreflector C110-2
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length1.5 µs
Repetition rate108.7 kHz
max. pulse energy2.1 nJ
Light spot representationapprox. 10 mm at a distance of 10 m
Ambient light limit
Continuous light40000 Lux
MTTFd550 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow: lights up if receiver is lit (light on), lights up if receiver is not lit (dark on)
Control elementsLight-on/dark-on changeover switch, sensitivity adjuster
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 55 mA
Test inputemitter deactivation with +Ub
Switching typelight/dark on switchable
Signal outputPush-pull output, short-circuit protected, reverse polarity protected
Switching voltagePNP: UB - 2.5 V / NPN: URest 1.5 V
Switching currentmax. 200 mA
Switching frequencyf16.5 kHz
Response time30 µs
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2014
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
UL approvalcULus Listed , Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical faceglass
Mass200 g
Dimensions
Height85.6 mm
Width33 mm
Depth60.8 mm