Select Your Country

Go to global website

KCM-70A-C Totalizer

Electromechanic totalizer

Key Benefits at a Glance

  • Electromechanical summator
  • 7 decade devices
  • Counter frequency up to 25 Hz
  • Without reset
  • Power supply 24 V DC
  • Fixing with latching spring or latch fastener for easy installation
  • Degree of protection IP65 in accordance with DIN EN 60529 (front only)
  • Shock resistance in accordance with DIN EN 60068-2-27
  • Vibration resistance in accordance with DIN EN 60068-2-6

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KCM-70A-C

Typedigital display
Number of digits7
Display valuedigit height 4 mm
Operating voltageUB24 V DC
Power consumptionP00.3 W
Pulse length/pulse interval20 ms / 20 ms
Counting frequency25 Hz
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Storage temperature-40 ... 90 °C (-40 ... 194 °F)
Relative humidity≤ 80 % (non-condensing)
Connectionflexible leads AWG 22
150 mm long
Mass18 g
Dimensions32 mm x 15 mm x 36 mm
MountingLocating springs
Life span> 50 x 106 pulses