Select Your Country

Go to global website

LMC-P Magnetic Immersion Probe for Continuous Measurement

Key Benefits at a Glance

  • Sensor for continuous level measurement in liquids
  • Resolution 10 mm
  • Media contacting parts of plastic
  • Mounting without removing the float
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LMC-P

Equipment architectureA measuring system consists of a magnet-operated immersion probe LMC****-G6*-O4 and a signal converter S1SD-1TI-1U.
SeriesLMC-P
VersionsLMC10P6-G6P-O4
LMC10D5-G6D-O4
Connection3-wire, potentiometer connection approx. 40 kΩ
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 , EN 61326-2-3:2013
Degree of protectionIEC 60529:2000
Accuracyresolution: 10 mm
Process conditions
Process temperatureversion PP: -10 ... 80 °C (14 ... 176 °F)
version PVDF: -10 ... 100 °C (14 ... 212 °F)
Process pressure (static pressure)≤ 3 bar (43.5 psi)
Density≥ 0.8 g/cm3
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP66 / IP68
Connectionterminal box, 3 terminals , max. 2.5 mm2
Materialfloat, guide tube, process connection:
- version PP: PP (Polypropylene)
- version PVDF: PVDF (Polyvinylidenfluoride)
terminal box: Polyester
Dimensionsfloat:
- version PP: cylinder ∅55 mm x 54 mm
- version PVDF: cylinder ∅55 mm x 70 mm
guide tube: ∅14 mm, max. length 3000 mm
terminal box: 80 x 75 x 55 mm
Process connectionthread G2A to DIN/ISO 228/1
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Designation- LML-FD5 float, cylinder, Ø55 mm x 70 mm, PVDF
- LML-FP6 float, cylinder, Ø55 mm x 54 mm, PP