Select Your Country

Go to global website

V12-G Cable Socket

Cable socket, 1/2", Micro AC, 3-pin

Key Benefits at a Glance

  • Screw terminal connection
  • Gold plated contacts
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V12-G

Connector 1
Connectionsocket
Construction type1/2"
Stylestraight
Lockingscrew connection
Number of pins3
Operating voltageUBmax. 250 V AC
Operating currentIBmax. 4 A
Volume resistance≤ 5 mΩ
Degree of protectionEN 60529
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Degree of protectionIP67
Connection1/2"-20 UN F socket straight
screw terminals for max. 0.75 mm2 / 18 AWG
Cable
Sheath diameter4 ... 6 mm
Core cross section0.75 mm2 / 18 AWG max.
Mass25.7 g
Plug connector
Screw connectionbrass, nickel-plated
BodyPA, black
Contact surfacegold plated (Au)