Select Your Country

Go to global website

OMH-ML7-02 Mounting Aid

Mounting aid for F77 series, mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML7-02

Suitable componentsultrasonic sensors of the F77 series
MaterialStainless steel
Massapprox. 8 g
Dimensions
Height15.7 mm
Width15.7 mm
Length31.2 mm
MountingMounting accessories included

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.