Select Your Country

Go to global website

NJ2-PD-E02-2.062-V95 Inductive Sensor

Inductive sensor, cylindric

Key Benefits at a Glance

  • 4-wire DC
  • Weld Immune
  • Sensing range 2 mm
  • 3000 psi rating
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ2-PD-E02-2.062-V95

Switching functionNormally open (NO)
Output typePNP/NPN
Rated operating distancesn2 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.62 mm
Reduction factor rAl 0.4
Reduction factor r304 0.85
Output type4-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf30 Hz
HysteresisH10 ... 20 % typ. 15 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd
≤ 2 V DC
Operating currentIL≤ 200 mA
Off-state currentIr
≤ 100 µA
No-load supply currentI0
≤ 35 mA
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields100 mT
Operating pressure dynamically3000 psi
LED greenPower on
LED yellowOutput status
StandardsEN 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Degree of protectionIP67
MaterialHousing: zinc
Probe: aluminum
Connector
Threading7/8 inch-16 UN
Number of pins5
Mass217 g
NoteX = 2.062 in (52.4 mm)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.