Select Your Country

Go to global website

DF20/9S20/49/124 Print mark color sensor

Key Benefits at a Glance

  • Diffuse mode sensor for recording colored print marks on backgrounds with different colors
  • Teach-in procedure for automatic threshold value setting
  • 3 emitter colors: green, red and blue
  • Very short response time
  • Optical system exchangeable by 90°
  • Sturdy, waterproof plastic housing
  • Impulsed time element off-delay

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of DF20/9S20/49/124

Print mark color sensor, 9.5 mm detection range, RGB light with rectangular light spot, external Teach-In, Teach-In button, timer function, NPN output, PNP output, M12 plug
Sensor range9.5 mm ± 2 mm
Light source3 LEDs (R,G,B)
Light typeVisible green/red/blue, modulated light
Light spot representationrectangular 1 mm x 4 mm
Angle deviationmax. ± 3°
MTTFd650 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow, lights up if print mark is detected
flashes, if no safe operation is possible
Control elementsTeach-In key
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 55 mA
Function inputTeach-In input
Switching typePNP switches according to +UB, NPN according to 0 V for detected mark
Signal output1 PNP and 1 NPN short-circuit protected, open collector, synchronized-switching
Switching voltagePNP: ≥ (+UB -2.5 V) , NPN: ≤ 1.5 V
Switching currentmax. 200 mA
Switching frequencyf1.65 kHz
Response time300 µs
Timer functionImpulsed time element off-delay 20 ms
Product standardEN 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical faceglass
Mass200 g
Dimensions
Height85.5 mm
Width33 mm
Depth60.8 mm