Select Your Country

Go to global website

VL18LL-M/32/40a/118 Fiber Optic Sensor

Fiber optic sensor for glass fiber optics

Key Benefits at a Glance

  • Strong metallic housing in cylindrical shape M18 x 1
  • Degree of protection IP67
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • M12 plug connection
  • Protection class 2

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of VL18LL-M/32/40a/118

Sensor rangeup to 70 mm
(LMR 18-3,2-1,0-K4)
Detection rangeup to 300 mm
(LME 18-2,3-0,5-K3)
Light sourceLED, 650 nm visible red light
Light typemodulated visible red light
Opening angle26 °
Optical facefrontal
Ambient light limit30000 Lux
HysteresisH< 15 %
MTTFd700 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, flashes in case of short-circuit
Function indicatorLED yellow, lights up with receiver lit
Control elementsSensitivity adjuster, light/dark switch
Operating voltageUB10 ... 30 V DC , class 2
Ripple10 %
No-load supply currentI0< 35 mA
Protection classII , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
Switching typelight/dark on, switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltage30 V DC
Switching currentmax. 200 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
ConnectionM12 connector, 4-pin
Material
Housingbrass, nickel-plated
Optical faceplastic
Mass60 g
Dimensions
Length65 mm
Diameter18 mm