Select Your Country

Go to global website

NCB50-FP-E2-C-P1-V1 Inductive Sensor

Key Benefits at a Glance

  • 50 mm flush
  • 3-wire DC
  • Weld Immune
  • Optimum use at a distance >50 cm
  • Particularly suitable for flush installation in floor conveyor systems

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCB50-FP-E2-C-P1-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn50 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 40.5 mm
Reduction factor rAl 0.38
Reduction factor rCu 0.35
Reduction factor r304 0.83
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 1 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 1 s
Tuning-out≥ 50 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd960 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPBT/metal
Sensing facePBT, active surface PTFE coated
Housing basePBT
Degree of protectionIP68
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height40 mm
Width84 mm
Length84 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.