Select Your Country

Go to global website

FSY-*-Y2 K-System Custom Cable

Cordset, wire end ferrules to 6-pin socket

Key Benefits at a Glance

  • Connects the K*D*-* isolators to the K-System termination board MB-PF-PEMEX-70197037
  • Universal usage for all signal types (AI, AO, DI, DO)
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of FSY-*-Y2

Rated voltageUrmax. 30 V
Rated currentIrmax. 1 A
Lead resistanceapprox. 5 mΩ
Cable inductanceapprox. 0.02 µH
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Connectionwire end ferrules , green
6-pin socket, white
Material
Connectorwire end ferrules : polypropylene PP
socket : PA 66
Core insulationPVC
Cable
Diameter1.63 mm
Colorblack
Cores22 AWG
Massapprox. 15 g (2-channel version)
approx. 10 g (1-channel version)