Select Your Country

Go to global website

Apps for IGEL Software

Key Benefits at a Glance

  • Apps tailored for automation
  • Seamless integration into existing infrastructure
  • Simple and quick configuration for chemical and pharmaceutical applications
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Details Apps for IGEL

Function
Function

Pepperl+Fuchs provides apps for IGEL OS. To use the apps without limitations, commercial licenses can be issued centrally or locally.

Application
ApplicationApplication PD-D262627A
Assembly
AssemblyAssembly PD-D262628A
Function principle
Function principle
Function Principle Wedge App

The Wedge App for IGEL converts serial input (RS232, RS485, RS422) into HID input. This application is designed specifically for the Pepperl+Fuchs VisuNet GXP operator workstation, which provides only serial ports for connecting peripheral devices such as barcode readers.

Function Principle KM-Switch App

The KM-Switch App for IGEL allows users to use one set of peripherals (mouse and keyboard) to operate two independent PCs/ Thin Clients. These PCs need to be connected via a serial data cable. This allows the operation of duplex or dual monitor systems with one set of peripherals.

Additional information
Additional information

Compatible Hardware from Pepperl+Fuchs

Wedge App:

VisuNet GXP Elkhart Lake Processors

VisuNet FLX

BTC22

BTC24

KM-Switch App:

VisuNet GXP Elkhart Lake Processors

VisuNet FLX

BTC22

BTC24

Software Compatibility

VisuNet RM Shell version

Compatibility with KM Switch App

VisuNet RM Shell 5.x

not compatible

VisuNet RM Shell 6.2 or older

partial compatibility

Either the IGEL device must be the subordinate device, or the US keyboard layout must be selected.

VisuNet RM Shell 6.3 and newer

full compatibility