Select Your Country

Go to global website

LITE COM PRO III EX HEADBAND Headset

3M™ PELTOR™ WS™ LiteCom Pro III Ex Headset, 403-470 MHz, Analog/Digital, Ex, EU version, Headband

Key Benefits at a Glance

  • Programmable analog/digital DMR two-way radio communication
  • Bluetooth® multipoint functionality
  • Water tight microphone (IP68)
  • Environmental listening with level-dependent hearing protection
  • Voice menu with multiple language selection
  • Push-to-Listen function
  • Rechargeable Li-Ion battery and battery status indication
  • Voice operated transmission (VOX)
  • Busy channel indication
  • Auto power off function
  • ATEX and IECEx approvals

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LITE COM PRO III EX HEADBAND

DescriptionHeadband
MicrophoneDynamic (MT73)
Two-way radio
Frequency range403 ... 470 MHz
Operating modeSimplex
Channels70 programmable channels
Channel grid12,5 kHz and 25 kHz
ModulationAnalog: 2,5 kHz (FM) and 5 kHz (FM)
Digital: 2,5 kHz (4-level FSK)
Sensitivity (Receiver)Typical -120 dBm
Selective squelchProgrammable (supports CTCSS and DCS)
Power Output200 / 20 / 10 mW ER
Detection rangeOutdoors up to 2 km depending on conditions
Battery typeLi-ion 3.7 V , 1350 mAh , 5 Wh
Charging timeapprox. 12 h
Operating duration8 h * (90 stby / 5 tx / 5 rx)
* can be increased up to 12 hours with the power save feature
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 55 °C (-4 ... 131 °F)
< 90 % Humidity
Mass521 g
ATEX approval
ATEX certificatePresafe 16ATEX8960X
ATEX markingI M1 Ex ia I Ma -20°C ≤ Ta: ≤ +50°C
II 1G Ex ia IIC T4 Ga -20°C ≤ Ta ≤ +50°C Ga
II 1D Ex ia IIIC T130°C Da -20°C ≤ Ta ≤ +50°C
IECEx approval
IECEx certificatePresafe 16.0086X
IECEx markingEx ia I Ma -20°C ≤ Ta: ≤ +50°C
Ex ia IIC T4 Ga -20°C ≤ Ta ≤ +50°C
Ex ia IIIC T130°C Da -20°C ≤ Ta ≤ +50°C
Scope of delivery3M™ PELTOR™ WS™ LiteCom Pro III Ex headset.
Battery ACK082
Hygiene kit HY83
Documentation