Select Your Country

Go to global website

DPU3200-22KT-304A-V1-N0 Display Unit

Display unit

Key Benefits at a Glance

  • 10 point multi-touch sensor option allows design of modern user interfaces
  • Highly resistant to cleaning agents with stainless steel bezel and seamless glass design
  • Design optimized for easy cleanability
  • Low-power consumption and heat dissipation due to LED backlight technology
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DPU3200-22KT-304A-V1-N0

Power consumptionDPU + Box-PC:

25.2 W (without any loads, white screen, full brightness)

DPU:

12 W (LCD, Backlight board, Touch board)
Display
TypeLC display with LED backlight
Screen size54.61 cm (21.5 inch)
Resolution1920x1080 (Full HD) , Aspect ratio 16:9
Color depth24 bit (16.7 M) color
Contrast ratio1000:1 (typical)
Brightness250 cd/m2 (nit)
Viewing angle178° in all directions
Life spanBack lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devices
Touch screen10-finger multi-touch, glove friendly
Interface typeUSB touch screen signal, LVDS-video signal and inverter LCD backlight pins for VisuNet FLX computing unit connection
Electromagnetic compatibility
Directive 2014/30/EUDIN EN 55035:2018-04
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionFront side: IP66
Back side: IP20
(when mounted to the computing unit from Pepperl+Fuchs)
MaterialFront bezel: Stainless steel AISI304 (glass, silicone gasket)
Backside: Painted aluminum sheet metal
Surfacefront: glass (optional with stainless steel bezel)
Massapprox. 6 kg
Dimensions567 mm x 358 mm x 23.5 mm
Cut out dimensions535 mm x 333.5 mm +/- 1 mm
CertificatePlease refer to the VisuNet FLX System and VisuNet FLX Panel documentation.