Select Your Country

Go to global website

ICA-SB-MCST-55MM-IO-V1 Signal Tower IO-Link

Signal tower with IO-Link, featuring 9 segments and a siren

Key Benefits at a Glance

  • Compact signal light with a diameter of 55 mm
  • IO-Link interface
  • M12 plug connection
  • Over 1 million colors configurable
  • Built-in siren (85 dB)
  • Built-in touch functionality

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICA-SB-MCST-55MM-IO-V1

Light typeLED
Light color: MC > 1 000 000 colors, configurable via IO-Link
Signal patterns: blink, flash, continous
Signal typeMulti-tone, 10 tones, adjustable
Volume max. 85 dB at a distance of 1 m Volume adjustable
Colorblack
FrequencyFlash frequency can be configured
Insulation voltageUiUi = 50 V / Uimp = 330 V
Rated operating voltageUe24 V DC ± 0 %
Rated operating currentIe55 mA
Surge protectionCategory I
Inrush current350 mA
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataOutputs 8 Byte
- light = 6 Byte
- Sound = 2 Byte
Inputs 3 Byte
- Touchfunction: 3 Byte

Vendor ID1 (0x0001)
Device ID983842 (0x0F0322)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time5 ms
SIO mode supportno
Compatible master port typeClass A , Class B (use 3-pole adapter or 3-wire cable)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005-08
EN 61000-6-4:2007-01
EN 61000-6-4/A1:2011-02
Communication interfaceIEC 61131-9 / IO-Link V1.1.5
Emitted interferenceEN 61000-6-4:2007-01
EN 61000-6-4/A1:2011-02
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Pollution degree3 (2 in connection area)
Degree of protectionIP65 / IP69K
Protection class3
MaterialPC
InstallationRecessed luminaire
Mass66 g
Dimensions
Height79 mm
Diameter55 mm
Connection possibilitiesM12 plug, 4-pin
Life spanOptical: max. 50,000 h
Acoustic: min. 5000 h