Select Your Country

Go to global website

IUH-F190-V1-FR2-07-20M-Ex RFID Read/Write DeviceIDENTControl

UHF RFID read/write device, Brazil, for use in hazardous areas

Key Benefits at a Glance

  • Read/Write Head for Hazardous Areas
  • Flameproof enclosure
  • IECEx approval
  • For connection to IDENTControl evaluation unit
  • Multi-tag reading increases productivity
  • Ready-made PLC function blocks designed for quick and easy integration

Show more

Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUH-F190-V1-FR2-07-20M-Ex

Operating frequency915 … 928 MHz: Brazil
Transmission licenses for other countries on request
Emitted power3 ... 1250 mW ERP adjustable
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Current consumption≤ 450 mA
Power consumptionP0≤ 9 W
Supplyfrom the IDENTControl
Surge protectionCategory Z
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
IECEx approvalIECEx INE 14.0042X
ATEX approvalINERIS 14ATEX0035X
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) (Operation with nontransmission periods, adjustable)
-20 ... 50 °C (-4 ... 122 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP66
Connection20 m cable with flying leads
Material
Housingcast aluminum
Installation
Distance between two headsMultiplex on: ≥ 155 mm
Multiplex off: ≥ 350 mm
Massapprox. 7300 g
Dimensions
Height133.5 mm
Width204 mm
Length254 mm