Select Your Country

Go to global website

CFP.ZDT.SP Padlockable Shroud (Ex e)

Emergency stop padlockable SS316L shroud, cover-mounted with type of protection Ex e

Key Benefits at a Glance

  • SS316L shroud, padlockable
  • Ex e certified
  • Stainless Steel
  • Component for appropriately certified Ex e enclosures
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.ZDT.SP

FunctionEmergency stop padlockable shroud, cover-mounted
ColorSilver
Degree of protectionIP66
MaterialStainless steel 1.4401 / AISI 316
Mass97 g
Dimensions
External dimension (A)53 mm
External dimension (B)70 mm
External dimension (C)39.5 mm
Internal dimension (D)40 mm
Internal dimension (E)40 mm
Internal dimension (F)4.2 mm
Tightening torque1.3 ... 1.5 Nm
Mountinguse with base-mounted and cover-mounted contact modules
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 16 ATEX 3339U
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*