Select Your Country

Go to global website

DS-M S03 Docking Station

5-slot desktop charging station for Smart-Ex 03

Key Benefits at a Glance

  • Simultaneous charging of up to 5 Smart-Ex 03/203
  • Includes power cable (EU, UK, US, AU)
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DS-M S03

Description5-slot desktop charging station for simultaneous charging of up to 5 Smart-Ex 03 smartphones
Colorblack
Input voltageAC 110 ... 240 V ~ 50/60 Hz
Input current1.3 A
Input power110 V x 1.3 A = 140 W
Output voltageDC 5.4 V 12 A
Output current2.4 A (each port)
Output power5.4 V x 2.4 A = 13 W x 5 ports = 65 W
Further approvalsCE, UKCA, FCC
ConnectionPower cable (EU, US, UK, AU)
Massapprox. 2568 g
Dimensions
W x H x D16 cm x 4 cm (7.5 cm inkl. cup) x 46 cm
Scope of deliveryDocking station
Documentation
SeriesSmart-Ex® 03 , Smart-Ex® 203