Select Your Country

Go to global website

Montageplatte FLT Mounting Plate

Mounting base for FLT-8 sensors

Key Benefits at a Glance

  • Mounting plate for the installation of FLT-8 series sensors in suspended ceilings
  • Front panel specially toughened and crack resistant
  • Carrying frame for sensor with adjustable 4-point fixture
  • Precise sensor orientation using additional adjustment screws
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of Montageplatte FLT

MaterialPlastic ABS
Optical faceClear Plexiglas
Massapprox. 155 g
Dimensions
Width86 mm
Length205 mm
SeriesFLT-8