Select Your Country

Go to global website

M-LB-2.30.T3.M Protection Module

Protection module for surge protection barrier

Key Benefits at a Glance

  • Protection module for 1 supply line
  • Type 3 acc. to EN 61643-11
  • Removable module for surge protection barrier M-LB-2.30.T3.D
  • Easy replacement of protection modules wihtout tools
  • High discharge capacity
  • Module can be exchanged under voltage (hot swap)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-2.30.T3.M

Device typeType 3 acc. to EN 61643-11
Class III acc. to IEC 61643-11
Number of protected supply lines1
Maximum continuous operating voltageUc30 V AC
30 V DC
Nominal load currentIL25 A
Nominal discharge current (8/20 µs)In1 kA
Max. surge current (8/20 µs)Imax2 kA
Display elementsstatus display
operating state (green)
fault indication (red)
Low voltage
Directive 2014/35/EUEN 61643-11:2012
Degree of protectionIEC 60529:2013
Shock resistanceEN 60068-2:2010
Vibration resistanceEN 60068-2:2010
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Degree of protectionIP20
Material
Housingthermoplastic, color grey , UL 94 V-0
Massapprox. 50 g
Dimensions18 x 45 x 50 mm (0.7 x 1.8 x 2 inch) (W x H x D) , 1 TE acc. to DIN 43880
Mountingin the surge protection barrier M-LB-*.****.*
UL approvalE346845
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.