Select Your Country

Go to global website

SK-PC-D2-UU1-10-HS (2024 Generation) Isolated Barrier

Isolated barrier for use in hazardous areas or locations in Zone 2 and Division 2

Key Benefits at a Glance

  • 1- or 2-channel Division 2 non-incendive barrier
  • Div 2/Zone 2 mountable
  • USB interface for Ex-rated keyboard or mouse
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SK-PC-D2-UU1-10-HS (2024 Generation)

Rated voltageUr9 ... 30 VDC (Um = 30 V SELV)
Input current120 mA nominal
500 mA max
LED ONpower - Channel 1
power - Channel 2
Interface typeUSB 1.1
Output current89 mA
Output voltage4.8 VDC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations) #224258
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Degree of protectionIEC 60529
Protection against electrical shockIEC 61140
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Relative humidity0 ... 95% (non-condensing)
Vibration resistance5 G, 58 ... 150 Hz
Impact resistance15 g, 11 ms
Connection typeTerminal Block
Degree of protectionIP20
ConnectionSupply: terminals 13+, 14-
Input: terminals 9+, 10-; 11+, 12-
Output: terminals 1+, 2+, 3-, 4-; 5+, 6+, 7-, 8- (field terminal)
Ground: terminals 15, 16
Mass120 g
Dimensions99 mm x 85 mm x 22.5 mm
Cable lengthMax. 5 m (15'): barrier to keyboard/mouse
Max. 5 m (15'): host pc to keyboard/mouse
EU-type examination certificateDEMKO 14ATEX1269806X
MarkingEx-Hexagon II 3G Ex ec [ic Gc] IIC T6 Gc
[exsign] II (3)D [Ex ic Dc] IIIB
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018/A11:2024
EN IEC 60079-7:2015/A1:2018
EN 60079-11:2012
UL approvalcULus (E106378)
Control drawing116-0337C
Approved forMountable in
Class I, Division 2, Groups A, B, C, D
Providing non-incendive field wiring at field terminals to
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G
Class III
Temperature Class T6
 
Mountable in
Class I, Zone 2
Providing intrinsic safety wiring at field terminals for hazardous locations
 
US:
Class I Zone 2, AEx ec [ic Gc] IIC T6 Gc
Class I Zone 2, [AEx ic Dc] IIIB
CAN:
Ex ec [ic Gc] IIC T6 Gc X
[Ex ic Dc] IIIB X
IECEx approvalIECEx UL 14.0017X
Approved forEx ec [ic Gc] IIC T6 Gc
[Ex ic Dc] IIIB
StandardsIEC 60079-0:2017 Ed 7.0
IEC 60079-7:2015 Ed 5.1
IEC 60079-11:2011 Ed 6.0