Select Your Country

Go to global website

CFP.12.SP Switching Block (Ex e)

Switching block, 2-pole, mountable on enclosure base with type of protection Ex e

Key Benefits at a Glance

  • Contact block 4x NO
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure base
  • DIN rail mountable
  • Ex de certified
  • Polyamide
  • For use with enclosure types LR* and GR*

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.12.SP

Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionRotary Switching Module Ex e, 4 Pole, Base-mounted
Contact configuration4x NO

Usage categoryAC12: 12 ... 250 V AC - 16 A
AC15: 12 ... 250 V AC - 10 A
DC13: 12 ... 110 V DC - 1 A
DC13: 12 ... 24 V DC - 1 A
Number of poles4
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass211 g
Mechanical life1000000 switching operations
Dimensions
External dimension (A)63 mm
External dimension (B)74 mm
External dimension (C)58 mm
Mounting holes distance (G)52 mm
DIN mounting rail receptacle (G3)35.6 mm
Mounting holes distance (H)58 mm
Mounting holes diameter (J)4.2 mm
Thickness of mounting brackets (N)8 mm
Mountingbase-mounted DIN rail mounting
Service temperature-40 ... 90 °C (-40 ... 194 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 G
Ex de IIC Gb
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking2829
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR* GR.CS*