Select Your Country

Go to global website

ICRL2-M-16RJ45/4SFP-10G-DIN Managed Ethernet SwitchRocketLinx®

Managed Ethernet switch, gigabit, with 10 gigabit SFP+

Key Benefits at a Glance

  • Suitable for PROFINET IO and EtherNet/IP
  • IP20 with an extreme operating temperature range of -40 to 70°C
  • Redundant power input with an input power range of 12 to 48 V DC
  • 16 Gigabit Ethernet RJ45 ports and 4 10 Gigabit SFP+ ports
  • NEMA TS2 Certified

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICRL2-M-16RJ45/4SFP-10G-DIN

UL File NumberE223772
Auto-MDI(-X)yes
Autonegotiationyes
Ethernet InterfaceIndustrial Ethernet
Transfer rate16 - 10BASE-T, 100BASE-TX, 1000BASE-T, 4 - 1000BASE-SX/LX, 10GBASE-SR/LR/ER
ManagementIPv4, IPv6, Console, HTTP, HTTPS, SNMP (v1, v2c, and v3), SSH, Telnet, USB port, Auto-provisioning
MIBMIB-II, Bridge MIB, Ethernet-like-MIB, VLAN MIB, IGMP MIB, Private MIB
MonitoringLLDP, Port Mirroring, RMON
MulticastIGMP Query, IGMP Snooping
Network performanceJumbo Frames, QoS, CoS Queue Mapping, DSCP Priority Mapping, Bandwidth Control
Network redundancySTP, RSTP, MSTP, ERPS, LACP, static port aggregation, dual homing
Network servicesDHCP Server (with Option 82), SNTP
NotificationsE-Mail, Fault Relay, SNMP Traps, Syslog
SafetyRADIUS, TACACS+, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, IP/MAC-Based Port Security, ACL
Traffic filteringStorm Control, Rate Control, VLAN, Private VLAN, QinQTunneling, GVRP, IP Filtering, MAC Filtering
Cable typeCategory 5e or better
Switch properties
MAC address table size16K
Operating modeStore and forward
Packet buffer size12 Mbits
Priority queues8
VLAN entries4K
SFP supportGigabit, 10 Gigabit, supports DDMI
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.1p Class of Service (CoS)yes
IEEE 802.3ab 1000BASE-Tyes
IEEE 802.3z 1000BASE-SX/LX yes
IEEE 802.3ae 10GBASE-SR/LR/ERyes
IEEE 802.3az Energy Efficient Ethernetyes
IEEE 802.1AB Link Layer Discovery Protocol (LLDP)yes
IEEE 802.1Q VLAN and GVRPyes
IEEE 802.1D-2004 Rapid Spanning Tree Protocol (RSTP)yes
IEEE 802.1s Multiple Spanning Tree Protocol (MSTP)yes
IEEE 802.3ad Link Aggregation Protocol (LACP)yes
IEEE802.1ad QinQ Tunnelingyes
IEEE 802.1x Port Based Network Access Protocolyes
ITU-T G.8032 ERPSyes
LED indicationsee manual
Rated operating voltageUe12 ... 48 V DC
Power consumption30 W
General informationRedundant power, digital output (relay output) rating 1.0 A Max. @ 24 V DC
Transfer rate100 Mbit/s
1/10 Gbit/s
Number/Type16 x RJ45 , 4 x SFP+
Electromagnetic compatibility
Directive 2014/30/EU






Degree of protectionNEMA TS2
Electrical safetyCSA C22.2 No. 61010-1-12
UL 61010-1, IEC 61010-2-201
Emitted interference
Noise immunity
UL approvalE223772
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block (6-pin)
Ethernet 16 x RJ45 , 4 x SFP+
Material
Housingaluminium, black
Mass1295 g
Dimensions
Height160 mm
Width100 mm
Length140 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting