Select Your Country

Go to global website

NBN25-F135-L4-M18-1M-SET Inductive Sensor Kit

Key Benefits at a Glance

  • The technical data only apply when an inductive sensor head is connected
  • Extremely wide temperature range of the inductive sensor head
    0 ... 250 °C (0 ... 482 °F)
  • IO-Link Interface for process data, parameterization and diagnosis
  • Replacement of the sensor heads and connection cables
  • Identical amplifier for different cable lengths
  • Direct baying of the sensor heads through synchronization

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN25-F135-L4-M18-1M-SET

Modular inductive sensor for high-temperature applications with rated operating distance 25 mm, with IO-Link interface, consisting of separable inductive sensor head with 0.2 m cable and high temperature connector, 1 m connection cable and amplifier
Switching functionNormally open/closed (NO/NC) programmable
Output typePNP
Rated operating distancesn25 mm
Installationflush mountable
Output polarityDC
Assured operating distancesa0 ... 20 mm
Actuating elementSteel Fe360 , 75 mm x 75 mm x 1 mm
Reduction factor rAl 0.7
Reduction factor rCu 0.7
Reduction factor r304 0.6
Reduction factor rBrass 1.1
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 30 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA
No-load supply currentI0≤ 40 mA
Power consumptionP≤ 420 W
Time delay before availabilitytv≤ 300 ms
Status indicatorDual color-LED, yellow/green
SIO mode:
yellow = switching state
green = power supply on
IO-Link mode:
see manual
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 1.1
Process dataInput 5 Bit
- switching signal 1 Bit
- uncertainty indication 1 Bit
- status signal 1 Bit
- maintenance warning 1 Bit
Vendor ID1 (0x0001)
Device ID2098689 (0x200601)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
SIO mode supportyes
Compatible master port typeClass A
Class B (use 3-pole adapter or 3-wire cable)
DesignationSync
Input/output type1 synchronization connection, bidirectional
PWIS conformityVDMA24364-B1/B2/C1/T220°C-W
Standard conformity
StandardsEN IEC 60947-5-2:2020
EN IEC 60947-5-2:2020-03 /RoHs-II
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
Protection classIII
Rated insulation voltageUi36 V
Rated impulse withstand voltageUimp500 V
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 250 °C (32 ... 482 °F)
Note: M8 connector, 4-pin 0 ... 70 °C (32 ... 158 °F)
Storage temperature0 ... 70 °C (32 ... 158 °F)
Vibration resistance30 g
Connection typeConnector plug
Degree of protectionSensor head: IP65
amplifier: IP67
connection cable: IP50
Material
HousingSensor head: PEEK 450, 30% fibre glass
amplifier: Stainless steel 1.4305 / AISI 303
Mounting materialsMounting bracket made of aluminum 3.3206
Connector
ThreadingM12 x 1
Number of pins4
Connection assemblyadditional M8 plug connector on the sensor head side
Cordset M8 plug straight A-coded 4-pin to LEMO-socket straight 4-pin, PFA cable black, shielded
Cable
Cable diameter3.9 mm
Bending radiusfixed installation 7.5 x cable diameter
movable installation 15 x cable diameter
MaterialPFA
Colorblack
Number of cores3
Core cross section0.34 mm2
Shieldgrid
LengthL1.2 m
individual length specifications:
sensor head cable: 0.2 m
connection cable: 1 m
Mass296 g
Dimensions
Height44 mm Sensor head
Width40 mm Sensor head
Length67 mm Sensor head
Mountingamplifier: nuts, M18
Tightening torque≤ 30 Nm
Default settingPNP, NO
Scope of delivery2 self locking nuts in scope of delivery