Select Your Country

Go to global website

DS-D S03-RSM01BT Docking Station

Docking station for Smart-Ex 03 and RSM-Ex 01 BT

Key Benefits at a Glance

  • Simultaneous charging of Smart-Ex 03/203 and RSM-Ex 01 BT
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DS-D S03-RSM01BT

DescriptionOnly for use in non-hazardous environments
Colorblack
Charging timemax. 3 h
ConnectionUSB Type-C Receptacle
Mass364 g
Dimensions
W x H x D110 mm x 120 mm x 50 mm
NotePower Supply and USB-C cable not included.
Scope of deliveryDocking station
Documentation
SeriesSmart-Ex® 03 , Smart-Ex® 203 , RSM-Ex