Select Your Country

Go to global website

TAB-EX05-DZ2-WWANEUR-CS1000-.. Tablet computerTab-Ex® 05 DZ2

Key Benefits at a Glance

  • Android™ 14
  • Portable rugged tablet with brilliant 8” display
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Fast data transfer via 5G connectivity
  • Robust and protected against falls according to IP68 and MIL-STD-810H
  • Function button for quick access

Show more

Approval
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of TAB-EX05-DZ2-WWANEUR-CS1000-..

Tab-Ex 05 DZ2 (DIV 2 and Zone 2/22), Android 14, WWAN (LTE) incl. Wi-Fi, with camera, with microSD card, version for Europe
ProcessorExynos 1380 (S5E8835) Octa-Core 4 x 2.4 GHz + 4 x 2.0 GHz 64 Bit, 5 nm
RAM6 GB LPDDR4X
Camera
Front camera5 MP
1/5.0" sensor, F2.2 aperture
Main camera13 MP
1/3.0" sensor, F1.9 aperture, autofocus, 8x digital zoom
Video recording resolutionUHD 4K (3840 x 2160) @ 30 fps
Internal data memory128 GB UFS
Optional data memorymicroSD (up to 1024 GB)
512 GB installed
SensorsAccelerometer, Gyro Sensor, Geomagnetic Sensor, Hall Sensor, RGB Light Sensor, Proximity Sensor
Speakeryes
Display
Refresh rateStandard (60 Hz) / Adaptive (up to 120 Hz)
Touch screen technologyCapacitive
Panel typeTFT
Screen size20.31 cm / 8 inch
Aspect ratio16:10
Screen resolution1920 x 1200 (WUXGA)
Pixel density283 ppi
Brightnessmax. 600 cd/m2 (nits)
Colors16 Mio.
Screen protectionCorning® Gorilla ® Glass 3
Special FeaturesCan be operated while wearing gloves
Dark Mode, Adaptive Brightness, Eye Comfort, Screen Saver, Screen Zoom, Multi-Touch
KeyFunction button, Active button
Battery typeLi-ion 3.8 V 5050 mAh 18.87 Wh (typically)
Operating durationup to 14 h
I/O portsUSB 2.0 (Type-C)
3.5 mm jack connection
POGO Pin
Mobile standard
4GLTE FDD: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B12 (700), B13 (700), B17 (700), B20 (800), B26 (850), B28 (700), B32 (1500), B66 (AWS 3), B68 (700)
 
LTE TDD: B38 (2600), B40 (2300), B41 (2500)
 
4x4 MIMO: B1 ( 2100), B3 (1800), B4 (AWS), B7 (2600), B66 (AWS 3), B38 (2600), B41 (2500)
5GSub6 FDD: N1 (2100), N3 (1800), N5 (850), N7 (2600), N8 (900), N20 (800), N26 (850), N28 (700), N66 (AWS 3), N71 (600)
 
Sub6 TDD: N38 (2600), N40 (2300), N41 (2500), N77 (3700), N78 (3500)
 
4x4 MIMO: N1 (2100), N3 (1800), N7 (2600), N66 (AWS 3), N38 (2600), N40 (2300), N41 (2500), N77 (3700), N78 (3500)
WLANWLAN 802.11 a/b/g (2.4 GHz), WiFi 4, 5, 6 (2.4 GHz + 5 GHz ), HE80, MIMO, 1024 QAM, WiFi Direct, Mobile Hotspot, Hotspot 2.0, Auto Hotspot
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
NFCyes
ConnectionsWireless DeX
SIM cardNano (4FF) / eSIM (optional)
Operating systemAndroid™ 14
Android™ Enterprise Recommended verified device
Google ARCore ready
IT security
BiometricsFacial recognition
UpdatesSecurity updates until 2032
Operating system upgrades up to Android 22
Mobile device protectionSamsung KNOX 3.10
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP68 according to EN/IEC 60529 (pending)
MIL-STD-810H (pending)
Mass595 g
Dimensions
W x H x D131.8 mm x 228.7 mm x 14.5 mm
ATEX approval
ATEX certificateEPS 24 ATEX 1 257 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc
[exsign] II 3D Ex ic IIIC T85°C Dc
IECEx approval
IECEx certificateIECEx EPS 24.0090X
IECEx markingEx ic IIC T5 Gc
Ex ic IIIC T85°C Dc
Approved forEurope
Scope of deliveryTab-Ex® 05
Battery
Ex-protective cover
S Pen
USB cable
Documentation
Optional:
Viator Bluetooth HART Interface