Select Your Country

Go to global website

ENI90HD-R*HCS* Incremental Rotary Encoder

Key Benefits at a Glance

  • Housing ∅ 93 mm
  • Up to 5000 pulses
  • High current output driver HCTL
  • Short-circuit proof output
  • BlueBeam technology for ultimate precision
  • Recessed hollow shaft

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ENI90HD-R*HCS*

Detection typephotoelectric sampling
Pulse countmax. 5000
Operating voltageUB9 ... 30 V DC , Reverse polarity protection
No-load supply currentI0max. 100 mA
Output typeHCHTL
Permissible cable lengthmax. 300 m with a wire cross section ≥0.34 mm2
Load resistor≥ 1 kΩ
Voltage dropUdhigh level max. UB -6 V
low level max. 5 V
Load currentmax. per channel +/- 200 mA , short-circuit protected
Output frequencymax. 200 kHz
Rise time≤ 2 µs
Phase position A to B
Pulse counts < 360090 ° ± 9 ° electrical
Pulse counts ≥ 360090 ° ± 25 ° electrical
Duty cycle1/2 ± 10 %
ConnectorM12 connector, 8-pin
M12 connector, 5 pin
M23 connector, 12-pin , clockwise rotation
M23 connector, 12-pin , counter clockwise rotation
Terminal compartmentCable duct for cable diameter ∅4.0 mm ... 9.5 mm
Degree of protectionDIN EN 60529, IP65, IP66, IP67
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Shock resistanceDIN EN 60068-2-27, 200 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
UL approvalE223176 , cULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product. For use in NFPA 79 Applications only. adapters providing field wiring on request
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
-40 ... 80 °C (-40 ... 176 °F) (for dielectric strength version)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Material
Housingpowder coated aluminum
Flangealuminum, blank
ShaftStainless steel 1.4305 / AISI 303
Mass< 1100 g without cable
Rotational speedmax. 6000 min -1 for IP65
max. 3000 min -1 for IP66/IP67
Starting torque≤ 0.1 Nm for IP65
≤ 0.15 Nm for IP66/IP67
Shaft insulationmax. 2.5 kV (for dielectric strength version)
Shaft load
Axial≤ 100 N
Radial≤ 300 N
Dimensions
Length84.5 mm
Diameter93 mm