Select Your Country

Go to global website

LOC 01 HC W/ INDIV. MAJOR ID Bluetooth® Low Energy Beacon

Key Benefits at a Glance

  • Compatible with Bluetooth® Low Energy from version 4.0
  • Range inside buildings up to 30 m, outdoors up to 200 m (Geolocation)
  • Possibility to change important operating parameters "over the air"
  • Open firmware for individual BLE profile development (TI CC2541)
  • UV-resistant housing according to IP64 (can also be used outdoors)

Show more

Product Compliance: Europe – CE
Bluetooth® interface
Symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LOC 01 HC W/ INDIV. MAJOR ID

Loc 01 HC, Rugged/Industrial
Colorblack
Battery type2x Saft, LS14500
3.6 V, 2600 mAh
AA / Mignon / R6
Li-SOCl2
Operating durationapprox. 4 years in continuous operation with factory setting
Interface typeBluetooth® Low Energy (from 4.0)
Transmitter frequency1000 ms
Transmitter radiated powermax. 8 dBm
Detection range30 m range in buildings, max. 200 m outdoors
ProtocoliBeacon
(UUID, Major ID, Minor ID, RX Power)
CE conformityCE0102
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 30 °C (-22 ... 86 °F)
Degree of protectionIP64
Massapprox. 180 g (including batteries)
Dimensions
W x H x D111 mm x 102 mm x 48 mm
NoteUse of the Works with Apple iBeacon badge means that a product has been designed and certified by the manufacturer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards. Please note that the use of this product with iPod, iPhone, or iPad may affect wireless performance.
Scope of deliveryLoc 01 HC
Batteries
Documentation