Select Your Country

Go to global website

EJB2A.U.P.HL-S0001 Aluminum Enclosure Ex d IIB with flanged Cover

Key Benefits at a Glance

  • Copper-free aluminum enclosure
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex db and Ex tb certified
  • Gas group IIB+H2
  • Degree of protection: IP 66

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of EJB2A.U.P.HL-S0001

Operating voltage1500 V DC / 1000 V AC max. for ATEX / IECEx
Operating currentrecommended: 1600 A max.
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable , Hinge side left
Cover fixingstainless steel socket cap head screws
ScrewsM6
Number8
Tightening torque15 Nm

Material of screwsstainless steel
Yield stressmin. 450 N/mm2 for ATEX / IECEx
Cover sealnone
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP66


Cable entry face A
M20 quantity8
M25 quantity8
M32 quantity5
M42 quantity3
M50 quantity2
M63 quantity1
Cable entry face B
M20 quantity8
M25 quantity8
M32 quantity5
M42 quantity3
M50 quantity2
M63 quantity1
Cable entry face C
M20 quantity8
M25 quantity8
M32 quantity5
M42 quantity3
M50 quantity2
M63 quantity1
Cable entry face D
M20 quantity8
M25 quantity8
M32 quantity5
M42 quantity3
M50 quantity2
M63 quantity1
Cable entry enclosure cover
M12 quantity9
M20 quantity9
M32 quantity5
Cable entry enclosure bottom
M20 quantity2
M25 quantity2
M32 quantity2
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7005 (grey)
Mounting platezinc plated mild steel
Massapprox. 6.4 kg
Dimensionsvalues might differ slightly due to casting and manufacturing tolerances
External dimension (A)223 mm
External dimension (B)223 mm
External dimension (C)170 mm
Internal dimension (D)163 mm
Internal dimension (E)163 mm
Internal dimension (F)128 mm
Mounting holes distance (G)157 mm
Mounting holes distance (H)206 mm
Mounting holes diameter (J)8 mm
Maximum external dimension (K)226 mm
Mounting plate, thickness (MT)2 mm
GroundingM6 external grounding points
Ambient temperature-60 ... 180 °C (-76 ... 356 °F)
depending on integrated components
EU-type examination certificateINERIS 14 ATEX 9010U
MarkingEx-Hexagon II 2 GD
Ex db IIB+H2 Gb
Ex tb IIIC Db








Maximum power dissipation104 W
maximum power dissipation at T4/+40 °C
enclosure without window
IECEx approvalIECEx INE 14.0028U
UKCA approvalCML 21 UKEX 1425U
Further approvalsavailable on request
Degree of protectionEN60529
CE marking0080 or 0102, see type label
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.