Select Your Country

Go to global website

ACC-MW-GL-POL-300D1012 Measuring Wheel

Measuring wheel for shaft diameter 10 mm

Key Benefits at a Glance

  • Plastic coating
  • 300 mm circumference
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ACC-MW-GL-POL-300D1012

Operating temperature-30 ... 80 °C (-22 ... 176 °F)
Surfacesmooth plastic
Polyurethane
DiameterD = 95.5 mm
Circumference300 mm
Width12 mm
Shaft diameterd = 10 mm
Mass110 g
Moment of inertia1330 gcm2
Noterecommended contact pressure: 15 N