Select Your Country
KCD2-VR4-Ex1.B.SP Voltage Repeater
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Voltage input -20 V ... 0 V
- Vibration sensor inputs
- Voltage/current field supply
- Voltage output -20 V ... 0 V
- Housing width 12.5 mm
- Connection via spring terminals with push-in connection technology
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KCD2-VR4-Ex1.B.SP
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | within the supply tolerance | |
Power dissipation | ≤ 0.9 W | |
Power consumption | ≤ 1.2 W |
Connection side | field side | |
Connection | terminals 2 (common), 3 (sensor supply -), 1 and 4 (signal -) | |
Sensor supply | sensor supply depending on DIP switches configuration and external jumper: voltage: -18 V at 20 mA (short circuit limited at approx. 23 mA) current: 3.6 mA or 5.3 mA or 8.9 mA (±10 %) at -10 V reduced sensor supply option (-2.5 V compared to standard setting) | |
Input resistance | 10 kΩ terminals 2 (common), 1 and 4 | |
Transmission range | -20 ... 0 V |
Connection side | control side | |
Connection | terminals 5+, 6- (monitoring) limited electrical values: max. 30V, max. 5A | |
Voltage | -20 ... 0 V | |
Load | ≥ 9 kΩ (3-wire sensor), ≥ 2 kΩ (2-wire sensor) | |
Output resistance | max. 5 Ω |
Cut-off frequency | 20 kHz (-1 dB) | ||||
Deviation | at 20 °C transfer error (with 10 kΩ load) < 20 mV, provided that the alternating component of the input voltage is not excessive, e. g. - square waves (0 ... 20 kHz): 5 Vpp - sine waves (0 ... 20 kHz): the full span of 20 Vpp (= 100 g peak acceleration at 100 mV/g) is acceptable. | ||||
| |||||
Time delay relative to input | 5 µs | ||||
Ripple | in 200 kHz bandwidth < 20 mVrms in 20 kHz bandwidth < 3 mVrms |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN IEC 61326-3-2:2018 | |
Degree of protection | IEC 60529:2013 | |
Protection against electrical shock | UL 61010-1:2023 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | |
Connection | spring terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | UL 24 ATEX 3300 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Equipment | |||||||||||||||||
| |||||||||||||||||
Equipment | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |