Select Your Country

Go to global website

EJB10A.I.CP-Y* Wireless Access Point (Ex d)

Key Benefits at a Glance

  • Copper-free aluminum enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, II Division 1
  • Ex d and Ex tb certified
  • Gas group IIB+H2
  • Use of industrial Wireless Access Points in hazardous areas
  • External antennas for best possible signal dispersion
  • Customizable configuration of WI-FI and network devices and cable entries as per specification
  • Degree of protection IP66 or IP66 / IP67, NEMA Type 4X
  • Image and drawing are generic for this device type and may deviate from the specific variant

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: USA - cETLus Intertek
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of EJB10A.I.CP-Y*

Wireless Access Point in copper-free aluminum enclosure for use in explosion-hazardous areas
Operating voltage1500 V DC / 1000 V AC max. for ATEX / IECEx
600 V AC / DC max. for North American approvals
Operating current1600 A max.
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable , optional hinges
Cover fixingstainless steel socket cap head screws
Screwssee datasheets of relevant enclosures
Material of screwsstainless steel
Yield stressmin. 450 N/mm2 for ATEX / IECEx , 100,000 PSI for North American approvals
Cover sealnone, O-ring for IP66/67
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP66 (IP66/IP67 with O-ring) , NEMA Type 4, 4X, 7, 9
Material
Enclosurealuminum alloy
Glassthermo-resistant tempered glass
Finishepoxy coated RAL 7005 (grey)
O-Ringsilicone
Mass25.1 kg
Dimensions468 mm x 358 mm x 215 mm
values might differ slightly due to casting and manufacturing tolerances
Mountingsee datasheets of relevant enclosures
GroundingM6 external grounding points
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
depending on integrated components
EU-type examination certificateINERIS 14 ATEX 0022X
MarkingEx-Hexagon II 2 GD
Ex db IIB+H2 T* Gb
Ex tb IIIC T** °C Db
T6/T85 °C
T5/T100 °C
T4/T135 °C
T3/T200 °C
depending on configuration, ambient temperature and built-in power loss
Maximum power dissipationsee datasheets of relevant enclosures
maximum power dissipation at T4/+40 °C
enclosure without window
UL approval
Approved forClass I, Division 1, Groups B, C, D
Class II, Division 1, Groups E, F, G
Type 4, 4X, 7, 9
cULusEmpty enclosure E482035 , UL 50E , UL 1203 , CSA C22.2, No. 25, 30
cETLusControl panels E5003368
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
IECEx approvalIECEx INE 14.0029X
Further approvalsavailable on request
Degree of protectionEN60529 and UL 50 / UL 50E
CE marking0080 or 0102, see type label
Ordering informationThis Wireless Access Point solution will be delivered completely configured and assembled ready for use. For configuration details please contact customer service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Installed componentsAll major WI-FI Access Point vendors such as Aruba, Cisco, ect.