Select Your Country

Go to global website

GR*-U* Enclosure (Ex e)

Enclosure, stainless steel, component-certified with type of protection Ex e

Key Benefits at a Glance

  • Glass-fiber reinforced polyester (GRP) enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex eb and Ex tb certified
  • Suitable for operation in Class I, II Division 2
  • Suitable for operation in Class I Zone 2, Class II Zone 22
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Prefabricated mounting grid for flexible arrangement of internal components
  • Durable IP degree of protection due to foamed gasket and protected sealing area
  • Easy cover opening without damage due to multiple pry points
  • Withstands temperatures down to -60 °C
  • Image and drawing are generic for this device type and may deviate from the specific variant

Show more

Approval symbol
Approval symbol
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of GR*-U*

Operating voltage690 V AC / DC max. , depending on size for ATEX / IECEx
Operating current350 A max. , depending on size and certification
Enclosure coverfully detachable , optional hinges
Cover fixingStainless steel A4 (V4A) combination pozi driv and slotted screw
Cover sealfoamed silicone
Degree of protectionIP66 , Type 4X
Cable entrysee data table
Number of cable entriessee data table
Terminal assembly
Number of railssee data table
Terminal typeStandard see PDF datasheet, other terminal types optional
Number of terminals per railsee data table
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm brass optional
Masssee data table
valid for empty enclosure, will increase according to integrated components
Shock resistanceIK09 (from GR.18.18.10 and larger, IK09, IK10 apply)
Dimensionssee data table
Mountingscrews , see data table
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Ambient temperature-60 ... 85 °C (-76 ... 185 °F)
EU-type examination certificateCML 17 ATEX 3084U
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
UL approval
Approved forClass I and II, Division 2
Class I, Zone 2, Class II, Zone 22
cULusE499269
Ambient temperature-25 ... 40 °C (-13 ... 104 °F)
IECEx approvalIECEx CML 17.0039U
UKCA approvalCML 21 UKEX 3895U
INMETRO approvalDNV 24.0101U
TÜV 19.1741U
IA approvalMASC S/18-1359U
Degree of protectionEN60529 and UL 50 / UL 50E
Shock resistanceEN IEC 62262
Order informationFor configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts
grounding plate, brass
mounting plate, stainless steel
hinges, polyamide
mounting block for DIN mounting rail, polyamide
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.