Select Your Country

Go to global website

CFP.II.SP LED Push Button Module (Ex i)

LED push button module, base-mounted, 1-pole, with type of protection Ex i

Key Benefits at a Glance

  • Contact block 1x NO
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure base
  • DIN rail mountable
  • Ex ia certified
  • Polyamide

Show more

Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.II.SP

Operating voltage30 V max. AC/DC
Operating current10 A max.
Power consumption1 W
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionIlluminated pushbutton module
Contact configuration1x NO
Usage categoryAC15: 10 ... 30 V AC - 93 mA
DC13: 10 ... 30 V DC - 93 mA
Number of poles1
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass72 g
Mechanical life300000 switching operations
Dimensions
External dimension (A)63 mm
External dimension (B)33.4 mm
External dimension (C)47 mm
Mounting holes distance (G)52 mm
DIN mounting rail receptacle (G3)35.6 mm
Mounting holes distance (H)18 mm
Mounting holes diameter (J)4.2 mm
Thickness of mounting brackets (N)8 mm
Total length (L)82 mm
Mountingbase-mounted DIN rail mounting
Ambient temperature-55 ... 55 °C (-67 ... 131 °F)
Service temperature-55 ... 85 °C (-67 ... 185 °F)
EU-type examination certificateCML 19 ATEX 1178U
MarkingEx-Hexagon II 1 G
Ex ia IIC Ga

Equipment
VoltageUiLED 28 V
switch 30 V
CurrentIiLED 93 mA
switch 100 mA
PowerPiLED 0.651 W
switch 1 W
Internal capacitanceCiLED 0.01 µF
switch 0 µF
Internal inductanceLiLED 2.2 mH
switch 0 mH
IECEx approvalIECEx CML 19.0054U
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR* GR.CS*