Select Your Country

Go to global website

5500-MAN-EX01-230VAC 5500 series manifold

Key Benefits at a Glance

  • Suitable for Zone 2 & 22
  • ATEX & IECEx certifications
  • Manifold combines the solenoid valve for purging and needle valve for pressurization in one housing
  • Suitable for steel or plastic tubing
  • Mounting hardware, pneumatic fittings and tubing included

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 5500-MAN-EX01-230VAC

Operating modeautomatic purging
Series5500
SystemEx pzc Purge
Hazardous environmentgas or dust
Rated power24 VDC: 2.6 W
120 VAC: 50...60 Hz, 0.029 A
230 VAC: 50...60 Hz, 0.014 A
(Voltage tolerance: +/-10%)
Fuse rating24 VDC: 315mA
120 VAC: 80mA
230 VAC: 50mA
Protective gas supplyinstrument grade air or inert gas
Pressure requirement1.7 bar (25 psi) to 8.0 bar (115 psi)
Purge flow ratesolenoid valves : Cv (flow coefficient) = 1.4
needle valve : Cv (flow coefficient) = 0.25
Ambient temperature-20 ... 50 °C (-4 ... 122 °F) T5
Connection typePneumatic
Input port: 3/8 inch Tube compression fitting
Output port: 3/8" Tube compression fitting

Degree of protectiontype 7 & 9
Material
Housing: anodized aluminum
3/8" compression fittings: 316 stainless steel
Pressure ports: 3/8" NPTF
Bulkhead fitting: 316 stainless steel
Mounting bolts: 1/4 - 20, 316 stainless steel
Sealing washers: UL recognized type 4X
Cable3 m
Mass1250 g (2.8 lb)
Dimensionssee dimensions
EU-type examination certificate
MarkingEx-Hexagon II 2 G Ex mb IIC T5 Gb
[exsign] II 2 D Ex mb tb IIIC T95C Db IP65
Protection by encapsulation

PTB 03 ATEX 2018 X
IECEx approvalEx-Hexagon II 2 G Ex mb IIC T5 Gb
[exsign] II 2 D Ex mb tb IIIC T95C Db IP65
Protection by encapsulation
IECEx PTB 04.0002X