Select Your Country

Go to global website

KFD2-PT2-Ex1-1 Potentiometer Converter

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Potentiometer input
  • Voltage output 0 V ... 5 V
  • Lead resistance compensation adjustment
  • Accuracy 0.05 %

Show more

Product Compliance: Europe – CE
Approval
Approval
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-PT2-Ex1-1

Signal typeAnalog input
ConnectionPower Rail or terminals 11+, 12-
Rated voltageUr20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation0.5 W
Power consumption0.6 W
Connection sidefield side
Connectionterminals 4-, 5-, 3+, 2+, 1+
Potentiometer
Types of measuring3-, 4-, 5-wire technology
Nominal resistance800 Ω to 100 kΩ
Supply voltageapprox. 4.7 V
Lead resistance5 % of the potentiometer resistance (adjustable)
Connection sidecontrol side
Connectionterminals 7-, 8+
Voltage output0 ... 5 V
Output resistancemax. 30 Ω
Accuracy0.05 %
Deviation
Linearity≤ ± 5 mV
Influence of ambient temperature≤ 0.5 mV/K
Rise time10 to 90 % ≤ 8 ms; 10 to 90 % within 1 % of span ≤ 25 ms
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Control elementspotentiometer
Configurationvia potentiometer
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 120 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateBAS 00 ATEX 7171
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , [exsign] II (1)D [Ex ia Da] IIIC , [exsign] I (M1) [Ex ia Ma] I
VoltageUo10.4 V DC
CurrentIo31.4 mA
PowerPo82 mW
Supply
Maximum safe voltageUm250 V (Attention! The rated voltage can be lower.)
Output
Maximum safe voltageUm250 V (Attention! The rated voltage can be lower.)
CertificateTÜV 02 ATEX 1797 X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
Control drawing116-0129
UL approval
Control drawing116-0173 (cULus)
IECEx approval
IECEx certificateIECEx BAS 10.0060
IECEx BAS 10.0061X
IECEx marking[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.