Select Your Country

Go to global website

SMART-EX03-DZ1-AIC-C128-000-.. SmartphoneSmart-Ex® 03

Key Benefits at a Glance

  • Global certificates - a common hardware platform
  • Android™ 13 operating system
  • Wireless connections such as 5G NR, WWAN, Wi-Fi and Bluetooth®
  • Android™ Enterprise Recommended verified device
  • GPS
  • NFC technology for wireless applications
  • Service contract
  • Programmable hardware buttons
  • Special buttons for lone worker protection (LWP) applications
  • PTCRB and GCF certified
  • Dual SIM (eSIM + nano-SIM)
  • Google ARCore ready

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: USA - cMETus
Product Compliance: United Kingdom – UKCA
Symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SMART-EX03-DZ1-AIC-C128-000-..

Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, global version
ProcessorQualcomm® Snapdragon QCM6490 and SDR753 platform
Full 3GPP Rel 15 support
RAM8 GByte
Camera
Front camera5 MP
Main camera13 MP with LED flash and phase detection autofocus
optimized for ECOM scanning solutions
Video recording resolution1080p, 720p, 480p (main camera)
Internal data memory128 GByte 1
SensorsBiometric, Accelerometer, Gyrometer, Magnetometer, Barometer, Proximity, Ambient light
Display
Touch screen technologyCapacitive multitouch
Screen size15.24 cm / 6 inch
Screen resolution1080 x 2160
Screen protectionExtreme shock and scratch resistant Gorilla® glass
Special FeaturesCan be operated while wearing gloves
KeyProgrammable push-to-talk, alarm and multifunction button
Power button with fingerprint sensor
Volume up/down
Battery typeLi-Ion battery , 4400 mAh
I/O portsCharging via USB Type C + robust charging pads for charging in docking station (accessory)
3.5 mm audio interface, supporting legacy and standard 3.5mm audio accessories and updated PTT accessories through new, specific audio interface
Mobile standard
2GGSM: 800 / 850 / 900 / 1800 / 1900 MHz
3GWCDMA: B1, B2, B4, B5, B8 (850 / 900 / 1700 / 1900 / 2100 MHz)
4GLTE: B1, B2, B3, B4, B5, B7, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B29, B30, B34, B38, B39, B40, B41, B42, B43, B48, B53, B66, B71
5GNR: n1, n2, n3, n5, n7, n8, n12, n13, n14, n18, n20, n25, n28, n30, n38, n40, n41, n48, n66, n71, n77, n78, n79
WLAN6E ready, 802.11a/b/g/n/ac/ax/e/k/r/v, support for Enterprise deployments
Bluetooth5.2 (BLE supported)
GPS sensorGPS, GLONASS, Galileo, QZSS, BeiDou
NFCyes
SIM cardDual SIM (eSIM + nano-SIM)
Operating systemAndroid™ 13
Android™ Enterprise Recommended verified device
SMS/MMSyes
IT security
BiometricsFingerprint sensor in power button
UpdatesSecurity updates until October 2029
Security update frequency every 90 days
Operating system upgrades up to Android™ 15
CertificatesCommon Criteria (CC)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP68 according to EN/IEC 60529
MIL-STD-810H
Mass400 g
Dimensions
W x H x D84 mm x 172 mm x 18 mm / 25 mm
ATEX approval
ATEX certificateEPS 23 ATEX 1 094 X
ATEX markingEx-Hexagon II 2G Ex ia IIC T4 Gb
[exsign] II 2D Ex ia IIIC T135 °C Db
Ta = -20 °C to +60 °C
IECEx approval
IECEx certificateIECEx EPS 23.0021X
IECEx markingEx ia IIC T4 Gb
Ex ia IIIC T135 °C Db
Ta = -20 °C to +60 °C
UKCA approval
UKCA certificateEPS23 UKEX 1 095 X
UKCA markingEx-Hexagon II 2G Ex ia IIC T4 Gb
[exsign] II 2D Ex ia IIIC T135 °C Db
NEC/CEC approval
NEC/CEC certificateE115956_PRJ-17072
NEC/CEC markingU.S. and Canada
Class I Division 1 Group ABCD T4
Class II Division 1 Group EFG T4
Class III Division 1
 
U.S.
Class I Zone 1 AEx ia IIC T4 Gb
Zone 21 AEx ia IIIC T135°C Db
 
Canada
Ex ia IIC T4 Gb
Ex ia IIIC T135°C Db
Approved forGlobal
Further approvalsWi-Fi CERTIFIED™
Google ARCore ready
PTCRB
GCF
NoteAndroid is a trademark of Google LLC.
1 no SD Card memory extension
Scope of deliverySmart-Ex® 03
Li-Ion battery
Charger
USB cable
Screwdriver
Documentation