Select Your Country

Go to global website

AOS 7024 Safety Control Unit

Safety control unit

Key Benefits at a Glance

  • Safety control unit
  • 2-channel interpreter
  • for two optical closing edge protection devices, two "TWIN-PRO" pull-in protection devices, or two LIGIs with OSE outputs
  • Two OSE inputs or 8k2 inputs
  • one safety circuit
  • Power/function indicator LEDs
  • Operating voltage 24 V AC/DC

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AOS 7024

MarkingCE
Operation indicatorLED green: power on
Function indicatorLED red: lights up when the sensor is triggered
LED green: lights up when the safety relay is activated
LED yellow: safety relay has been interrupted
Operating voltageUB
24 V AC/V DC ± 10 %
Power consumptionP0max. 6 VA
Output typerelay, NO contact
Switching voltage250 V AC / 50 V DC
Switching currentmax. 1.25 mA
Energized/De-energized delaytyp. 500 ms
Response time≤ 20 ms
Functional safetyISO 13849-1 , Cat. 3 PL d
Product standardEN 61000-6-2, EN 61000-6-3
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 65 °C (-13 ... 149 °F)
Degree of protectionIP66 according to EN 60529
Connectionscrew terminals , lead cross section 2 x 1 mm2
Material
HousingPolycarbonate
Mass750 g
Dimensions
Height113 mm
Width163 mm
Depth62.5 mm